已回答假定已回答

HMC832使用低鉴相频率(10kHz)时无法锁定

toka 在 2017-8-29 詢問的問題
最後回覆由toka於2017-8-30提供

想用10kHz鉴相频率,输出信号从2.50GHz频率开始以10Hz为间隔的一系列频率,参考信号源是10MHz。

直接使用10MHz鉴相时,频率间隔最小只有1kHz,尝试更小间隔时频谱仪显示输出频率无变化。

但改用10kHz之后,芯片始终无法锁定(另外还发现,无论R、N、FRAC寄存器如何配置,只要VCO输出分频写入0x1210,就会显示锁定,频率为82.5MHz)。

寄存器配置如下:

REG 1 2      //

REG 2 3E8   // Ref Divider =1000

REG 5 90   // Reg02 = 000000001 = fo (VCO output Div-by-1)

REG 5 4F98   // Reg03 = 000011011 = High Performance Mode, RF_P&RF_N enabled, 5dB RL, mute VCO when VCO op divider set to 0.

REG 5 4DB8   // maximum o/p power

REG 5 0      // Close out VCO register programming by writing Reg 5 = 0.

//

REG 6 2003CA    // Delta-Sigma Modulator Configuration Register. Programmed for Int Mode

REG 7 2CD    // Lock Detect. 8192 counts of divided VCO must land inside 1/(2*fpd) digital window (50 ns for 10MHz).

REG 8 C1BEFF // Default value = C1BEFFh.  No need to program.

REG 9 203EFD   // CP Register. 2mA CP gain current, no CP Offset current.

REG A 2046  

REG C 0      // Exact Frequency register.  Default value =0h.  No need to program if not using Exact Frequency Mode.

REG F 81     // LD configuration. Default value =1h.  81h sets LD/SDO to output LD status always except during register reads.

//

REG 3 3D090  // Integer VCO Divider Register-Progarm as needed to set frequency.

REG 4 0

环路滤波器配置如下:

希望高手解答,谢谢

結果